B-MP 8524060
Dimensions 80 x 54 x 1
Dimensions 3.15 x 2.13 x 0.04
Technical data
Product nr : 8524060
Description : Mounting plate, for enclosures:
Remarks : 110x80x65, 110x80x85
Package : 8
Unit : Piece
EAN : 6418074033574
SSTL number : 3423906
Electric No. Denmark : 8212002115
Electric No. Sweden : 2536932
Height (mm) : 80
Width (mm) : 54
Depth (mm) : 1
Height (inch) : 3.15
Width (inch) : 2.13
Depth (inch) : 0.04
Piccolo / PICCOLO Accessories / B-MP
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
B-MP
Sample image
Order symbol : B-MP
Product nr : 8524060
Description : Mounting plate, for enclosures:
Remarks : 110x80x65, 110x80x85
EAN : 6418074033574
El. number :
- Finland : 3423906
- Denmark : 8212002115
- Sweden : 2536932
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 80 | 54 | 1 |
inch : | 3.15 | 2.13 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )