Product card: TRH 2036



Sample photo



Product nbr:

 

9822023

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

360x160x101, 360x200x151

Package:

 

2

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074059703

SSTL number:

 

3420806

Electric No. Denmark:

 

8212004333

Electric No. Sweden:

 

9822023

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

340.0


Length (inch):

 

1.4

Width (inch):

 

13.4


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES
Fibox Enclosures :  EURONORD :  PC/ABS 1636
Fibox Enclosures :  EURONORD :  PC/ABS 2036
Fibox Enclosures :  EURONORD 3 :  PC/ABS 3 2036
Fibox Enclosures :  EURONORD 3 :  PC/ABS 3 1636
Fibox Enclosures :  EURONORD 3 :  PC/ABS ACCESSORIES


Copyright
Legal Notice