Skip to content
 
    Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
   
Previous slide
CAB PC 604022 G product image 1
CAB PC 604022 G product image 2
CAB PC 604022 G product image 1
CAB PC 604022 G product image 3
Next slide
CAB PC 604022 G thumbnail image 1
CAB PC 604022 G thumbnail image 2
CAB PC 604022 G thumbnail image 1
CAB PC 604022 G thumbnail image 3

CAB / CAB 6040 / CAB PC 604022 G

CAB PC 604022 G 8113370

Dimensions 600 x 400 x 220

Dimensions 23.62 x 15.75 x 8.66

Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.

  • PC : IP65; IK08
Technical data
Product:

Product nr : 8113370

Description : Cabinet, PC, Grey door

Remarks : Latches on the long side

Package : 1

Unit : Piece

EAN : 6418074020444

SSTL number : 3424126

Electric No. Denmark : 8212020281

Electric No. Sweden : 2539983

ETIM : EC000261

Dimensions :

Height (mm) : 600

Width (mm) : 400

Depth (mm) : 220

Height (inch) : 23.62

Width (inch) : 15.75

Depth (inch) : 8.66

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

CAB / CAB 6040 / CAB PC 604022 G

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

CAB PC 604022 G

Fibox
8113370_CAB_PC_604022_G_cabinet_1_72dpi

Sample image

Order symbol : CAB PC 604022 G

Product nr : 8113370

Description : Cabinet, PC, Grey door

Remarks : Latches on the long side

EAN : 6418074020444

El. number :

  • Finland : 3424126
  • Denmark : 8212020281
  • Sweden : 2539983

Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.

CAB6040S
Dimensions : Height Width Depth
mm : 600 400 220
inch : 23.62 15.75 8.66
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40854