Product card: EKIV 64H



Sample photo



Product nbr:

 

4712300

Description:

 

Mounting plate, for enclosures:

Remarks:

 

600x400x210, 600x400x270, 600x400x220

Package:

 

1

Unit:

 

PCS

Product group:

 

SPACE LINK Accessories

EAN:

 

6418074034991

SSTL number:

 

3425540

Electric No. Denmark:

 

8212014637

Electric No. Sweden:

 

2540018

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

570.0

Width (mm):

 

370.0


Length (inch):

 

22.4

Width (inch):

 

14.6


Product is connected to following catalogs:

Fibox Enclosures :  QUICK :  PC/ABS 64

Fibox Enclosures :  CAB :  PC/ABS ACCESSORIES
Fibox Enclosures :  CAB :  PC/ABS 6040
Fibox Enclosures :  QUICK :  ACCESSORIES


Copyright
Legal Notice