Skip to content
 
    Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. screws for mounting plate/DIN-rail and corner plugs.
   
Previous slide
Next slide

CAB / CAB 3030 / CAB ABS 303018 G3B

CAB ABS 303018 G3B 8183342

Dimensions 300 x 300 x 180

Dimensions 11.81 x 11.81 x 7.09

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. screws for mounting plate/DIN-rail and corner plugs.

  • PC : IP65; IK08
Technical data
Product:

Product nr : 8183342

Description : Cabinet, ABS, Grey door

Remarks : Lock on the long side

Package : 1

Unit : Piece

EAN : 6418074020185

SSTL number : 3424311

Electric No. Denmark : 8212019027

Electric No. Sweden : 2540069

ETIM : EC000261

Dimensions :

Height (mm) : 300

Width (mm) : 300

Depth (mm) : 180

Height (inch) : 11.81

Width (inch) : 11.81

Depth (inch) : 7.09

Materials :

Material : ABS

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Ratings :

Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

CAB / CAB 3030 / CAB ABS 303018 G3B

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

CAB ABS 303018 G3B

Fibox

Sample image

Order symbol : CAB ABS 303018 G3B

Product nr : 8183342

Description : Cabinet, ABS, Grey door

Remarks : Lock on the long side

EAN : 6418074020185

El. number :

  • Finland : 3424311
  • Denmark : 8212019027
  • Sweden : 2540069

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. screws for mounting plate/DIN-rail and corner plugs.

CAB3030L
Dimensions : Height Width Depth
mm : 300 300 180
inch : 11.81 11.81 7.09
Materials :
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 60
Temperature °F (continuous) : -40 … 140
Accessories :
EKIV 33 Mounting plate, for enclosures:
(270 x 270 x 1)
MB 12225 AL Swing door set
FP A 33 Swing-out door/Front plate (aluminium), for enclosures:
(268 x 268 x 1)
EKIV 27 DIN-35 Mounting rail, for enclosures:
DRF 33 DIN rail frame set, for enclosures:
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 40854