Please try our temporary product page: https://www.fibox.com/products-temporary/
Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
ARCA 403021W 8120127
Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
- PC : IP65; IK08
Technical data
Product nr : 8120127
Description : Cabinet. PC
Remarks : Grey cover. 2-point locking. hinges on the long side
Package : 1
Unit : Piece
EAN : 6418074079961
SSTL number : 3423200
Electric No. Denmark : 8212091838
ETIM : EC000261 Enclosure/Switchgear cabinet (empty)
Height (mm) : 400
Width (mm) : 300
Depth (mm) : 210
Height (inch) : 15.75
Width (inch) : 11.81
Depth (inch) : 8.27
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960 °C
ARCA IEC / ARCA 403021 / ARCA 403021W
Accessories
ARCA 403021W
Sample image
Order symbol : ARCA 403021W
Product nr : 8120127
Description : Cabinet. PC
Remarks : Grey cover. 2-point locking. hinges on the long side
EAN : 6418074079961
El. number :
- Finland : 3423200
- Denmark : 8212091838
Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 400 | 300 | 210 |
inch : | 15.75 | 11.81 | 8.27 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
DRS ARCA 403021 |
DIN rail frame set
(385 x 285 x 35) |
RCS ARCA 4030 | Rain canopy set for size 4030 |
IDS ARCA 4030 |
Inner door set
(385 x 285 x 35) |
PMK ARCA 30 |
PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35) |
DSP ARCA VLS | Door stopper ARCA, vertical, left, small |
MPMP ARCA 4030 | Mounting plate multiperforated (350x250x2 mm - ⌀3.6 mm) |
DSP ARCA VRS | Door stopper ARCA, vertical, right, small |
MPS ARCA 4030 |
Mounting plate (350x250x2 mm)
(350 x 250 x 2) |
MPP ARCA 4030 |
Mounting plate perforated (350x250x2 mm - 26x11 mm)
(350 x 250 x 2) |
MPX ARCA 4030 |
Mounting plate (350x250 mm)
(350 x 250 x 15) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 5VA |
Glow Wire Test (IEC 695-2-1) °C : | 960 °C |
© Fibox Oy, Data subject to change without notice (printed: )