Product card: DH-3



Sample photo



Product nbr:

 

8524032

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

170x80x65, 170x80x85, 170x140x95

Package:

 

4

Unit:

 

PCS

Product group:

 

PICCOLO Accessories

EAN:

 

6418074033512

SSTL number:

 

3423916

Electric No. Denmark:

 

8212002270

Electric No. Italy:

 

7290215

Electric No. Sweden:

 

2536906

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

140.0


Length (inch):

 

1.4

Width (inch):

 

5.5


Product is connected to following catalogs:

Fibox Enclosures :  PICCOLO :  ACCESSORIES
Fibox Enclosures :  PICCOLO :  PC/ABS D
Fibox Enclosures :  PICCOLO :  PC/ABS H
Fibox Enclosures :  TEMPO :  ABS/PC 1912
Fibox Enclosures :  TEMPO :  ABS/PC 2016
Fibox Enclosures :  TEMPO :  ACCESSORIES
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES
Fibox Enclosures :  EURONORD :  PC/ABS 1636
Fibox Enclosures :  EURONORD 3 :  PC/ABS 3 1636
Fibox Enclosures :  EURONORD 3 :  PC/ABS ACCESSORIES



Copyright
Legal Notice