Product card: TM 1624



Sample photo



Product nbr:

 

9512022

Description:

 

Mounting plate, for enclosures:

Remarks:

 

244x164x90, 244x164x120

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074059420

SSTL number:

 

3420814

Electric No. Denmark:

 

8212004003

Electric No. Sweden:

 

2536166

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

212.0

Width (mm):

 

151.0


Length (inch):

 

8.3

Width (inch):

 

5.9


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES
Fibox Enclosures :  EURONORD :  PC/ABS 1624
Fibox Enclosures :  EURONORD 3 :  PC/ABS 3 1624
Fibox Enclosures :  EURONORD 3 :  PC/ABS ACCESSORIES


Copyright
Legal Notice