Product card: MIN 20



Sample photo



Product nbr:

 

6314578

Description:

 

DIN-15 Mounting rail, for enclosures:

Remarks:

 

255x180x63-360x255x152

Package:

 

4

Unit:

 

PCS

Product group:

 

MINI & MNX Accessories

EAN:

 

6418074023308

SSTL number:

 

3425036

Electric No. Denmark:

 

8212001187

Electric No. Sweden:

 

2535914

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

15.0

Width (mm):

 

225.0


Length (inch):

 

0.6

Width (inch):

 

8.9


Product is connected to following catalogs:

Fibox Enclosures :  MNX :  ACCESSORIES
Fibox Enclosures :  MNX :  PC/ABS 200H
Fibox Enclosures :  MNX :  PC/ABS 200XH
Fibox Enclosures :  MNX :  PCM 200X
Fibox Enclosures :  MNX :  PCM 200

Fibox Enclosures :  MNX :  PC/ABS 300Z
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES
Fibox Enclosures :  EURONORD :  PC/ABS 1224
Fibox Enclosures :  EURONORD :  PC/ABS 1624
Fibox Enclosures :  EURONORD 3 :  PC/ABS 3 1224
Fibox Enclosures :  EURONORD 3 :  PC/ABS 3 1624
Fibox Enclosures :  EURONORD 3 :  PC/ABS ACCESSORIES


Copyright
Legal Notice