Product card: PM 2526



Sample photo



Product nbr:

 

9823009

Description:

 

Mounting plate, for enclosures:

Remarks:

 

256x251x121

Package:

 

1

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074035776

SSTL number:

 

3424026

Electric No. Denmark:

 

8212005879

Electric No. Italy:

 

7390635

Electric No. Sweden:

 

2536261

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

231.0

Width (mm):

 

240.0


Length (inch):

 

9.1

Width (inch):

 

9.4


Product is connected to following catalogs:

Fibox Enclosures :  EX ENCLOSURES :  PEX
Fibox Enclosures :  EURONORD :  P 2526
Fibox Enclosures :  EURONORD :  P ACCESSORIES


Copyright
Legal Notice