Product card: ARH 40



Sample photo



Product nbr:

 

9822017

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

401x230x110, 401x230x180, 403x310x110, 403x310x180, 402x250x120, 406x401x120

Package:

 

1

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034328

SSTL number:

 

3423977

Electric No. Denmark:

 

8212005390

Electric No. Italy:

 

7390494

Electric No. Sweden:

 

9822017

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

383.0


Length (inch):

 

1.4

Width (inch):

 

15.1


Product is connected to following catalogs:

Fibox Enclosures :  EX ENCLOSURES :  PEX
Fibox Enclosures :  ALU :  ALU 2340
Fibox Enclosures :  ALU :  ALU 3140
Fibox Enclosures :  ALU :  ALU ACCESSORIES
Fibox Enclosures :  EURONORD :  P 2540
Fibox Enclosures :  EURONORD :  P 4040
Fibox Enclosures :  EURONORD :  P ACCESSORIES


Copyright
Legal Notice