Product card: ARH 12



Sample photo



Product nbr:

 

9822001

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

122x120x90, 125x124x81, 362x125x81

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034274

SSTL number:

 

3423967

Electric No. Denmark:

 

8212005277

Electric No. Italy:

 

7390450

Electric No. Sweden:

 

9822001

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

105.0


Length (inch):

 

1.4

Width (inch):

 

4.1


Product is connected to following catalogs:

Fibox Enclosures :  EX ENCLOSURES :  PEX
Fibox Enclosures :  ALU :  ALU 1212
Fibox Enclosures :  ALU :  ALU 1236
Fibox Enclosures :  ALU :  ALU ACCESSORIES
Fibox Enclosures :  EURONORD :  PC/ABS 0812
Fibox Enclosures :  EURONORD :  P 1212
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES
Fibox Enclosures :  EURONORD :  P ACCESSORIES


Copyright
Legal Notice