Product card: TRM 0808



Sample photo



Product nbr:

 

9820004

Description:

 

DIN-15 Mounting rail, for enclosures:

Remarks:

 

80x75x55, 82x77x57, 82x80x55-82x80x95, 120x80x55-120x80x90, 160x80x55-160x80x95

Package:

 

8

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034144

SSTL number:

 

3423931

Electric No. Denmark:

 

8212004184

Electric No. Italy:

 

7390105

Electric No. Sweden:

 

9820004

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

15.0

Width (mm):

 

68.0


Length (inch):

 

0.6

Width (inch):

 

2.7


Product is connected to following catalogs:

Fibox Enclosures :  EX ENCLOSURES :  PEX
Fibox Enclosures :  ALU :  ALU 0808
Fibox Enclosures :  EURONORD :  PC/ABS 0808
Fibox Enclosures :  EURONORD :  PC/ABS 0812
Fibox Enclosures :  EURONORD :  PC/ABS 0816
Fibox Enclosures :  EURONORD :  P 0808
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES
Fibox Enclosures :  EURONORD :  P ACCESSORIES


Copyright
Legal Notice