Fibox Enclosures : EURONORD : P ACCESSORIES





Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
Mounting plates (Galvanized steel, sheet thickness 1,5 mm)
64 x 69
Mounting plate, for enclosures: • 80x75x55
64 x 99
Mounting plate, for enclosures: • 110x75x55
64 x 149
Mounting plate, for enclosures: • 160x75x55
64 x 179
Mounting plate, for enclosures: • 190x75x55
107 x 110
Mounting plate, for enclosures: • 122x120x90, 125x124x81, 362x125x81
107 x 207
Mounting plate, for enclosures: • 220x120x90, 222x125x81, 362x125x81
146 x 146
Mounting plate, for enclosures: • 160x160x91
146 x 244
Mounting plate, for enclosures: • 260x160x92
146 x 346
Mounting plate, for enclosures: • 360x160x90, 361x160x91
231 x 240
Mounting plate, for enclosures: • 256x251x121
231 x 383
Mounting plate, for enclosures: • 402x250x120
390 x 385
Mounting plate, for enclosures: • 406x401x120
DIN-15 Mounting rails (Galvanized steel, rail height 5,0 mm)
15 x 68
DIN-15 Mounting rail, for enclosures: • 80x75x55, 82x77x57, 82x80x55-82x80x95, 120x80x55-120x80x90, 160x80x55-160x80x95
15 x 99
DIN-15 Mounting rail, for enclosures: • 110x75x55
15 x 140
DIN-15 Mounting rail, for enclosures: • 152x66x46
15 x 149
DIN-15 Mounting rail, for enclosures: • 160x75x55
15 x 179
DIN-15 Mounting rail, for enclosures: • 190x75x55
DIN-35 Mounting rails (Galvanized steel, rail height 7,5 mm)
35 x 105
DIN-35 Mounting rail, for enclosures: • 122x120x90, 125x124x81, 362x125x81
35 x 140
DIN-35 Mounting rail, for enclosures: • 160x160x91, 163x162x91
35 x 203
DIN-35 Mounting rail, for enclosures: • 220x120x90, 222x125x81
35 x 238
DIN-35 Mounting rail, for enclosures: • 256x251x121
35 x 240
DIN-35 Mounting rail, for enclosures: • 252x81x57, 260x160x92, 263x162x91
35 x 343
DIN-35 Mounting rail, for enclosures: • 362x125x81, 361x160x91
35 x 383
DIN-35 Mounting rail, for enclosures: • 401x230x110, 401x230x180, 403x310x110, 403x310x180, 402x250x120, 406x401x120
Hinges and wall mounting
Hinge set
11 x 42
Wall fastening lug (2 pcs), for enclosures: • 66x60x46-252x81x57, 80x75x55-190x75x55
15 x 50
Wall fastening lug (2 pcs), for enclosures: • 125x124x81-600x310x180, 122x120x90-406x401x120

Copyright
Legal Notice