Product card: ARM 0615



Sample photo



Product nbr:

 

9820011

Description:

 

DIN-15 Mounting rail, for enclosures:

Remarks:

 

152x66x46

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034199

SSTL number:

 

3423962

Electric No. Denmark:

 

8212005196

Electric No. Italy:

 

7390405

Electric No. Sweden:

 

9820011

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

15.0

Width (mm):

 

140.0


Length (inch):

 

0.6

Width (inch):

 

5.5


Product is connected to following catalogs:

Fibox Enclosures :  EX ENCLOSURES :  PEX
Fibox Enclosures :  ALU :  ALU 1616
Fibox Enclosures :  ALU :  ALU ACCESSORIES
Fibox Enclosures :  EURONORD :  P 1616
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES
Fibox Enclosures :  EURONORD :  P ACCESSORIES
Fibox Enclosures :  EURONORD :  PC/ABS 1636
Fibox Enclosures :  EURONORD 3 :  PC/ABS 3 1636
Fibox Enclosures :  EURONORD 3 :  PC/ABS ACCESSORIES


Copyright
Legal Notice