Product card: TRH 1520



Sample photo



Product nbr:

 

9822020

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

201x151x80

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074035837

SSTL number:

 

3423938

Electric No. Denmark:

 

8212004320

Electric No. Italy:

 

7390165

Electric No. Sweden:

 

9822020

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

170.0


Length (inch):

 

1.4

Width (inch):

 

6.7


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES


Copyright
Legal Notice