Product card: TM 1216



Sample photo



Product nbr:

 

9512036

Description:

 

Mounting plate, for enclosures:

Remarks:

 

160x120x90, 160x120x140

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034038

SSTL number:

 

3423924

Electric No. Denmark:

 

8212003952

Electric No. Italy:

 

7390035

Electric No. Sweden:

 

2536159

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

111.0

Width (mm):

 

134.0


Length (inch):

 

4.4

Width (inch):

 

5.3


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS 1216
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES


Copyright
Legal Notice