Product card: TM 3640



Sample photo



Product nbr:

 

9512025

Description:

 

Mounting plate, for enclosures:

Remarks:

 

400x360x151

Package:

 

2

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074059451

SSTL number:

 

3420820

Electric No. Denmark:

 

8212004087

Electric No. Sweden:

 

2536170

ETIM:

 

EC000213 EC000213

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

383.0

Width (mm):

 

315.0


Length (inch):

 

15.1

Width (inch):

 

12.4


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES
Fibox Enclosures :  EURONORD :  ABS 3640
Fibox Enclosures :  EURONORD 3 :  ABS 3 3640
Fibox Enclosures :  EURONORD 3 :  PC/ABS ACCESSORIES


Copyright
Legal Notice