Product card: TM 1534



Sample photo



Product nbr:

 

9512021

Description:

 

Mounting plate, for enclosures:

Remarks:

 

340x150x101, 340x150x121

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074059437

SSTL number:

 

3420812

Electric No. Denmark:

 

8212003994

Electric No. Sweden:

 

2536164

ETIM:

 

EC000213 EC000213

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

303.0

Width (mm):

 

136.0


Length (inch):

 

11.9

Width (inch):

 

5.4


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES
Fibox Enclosures :  EURONORD :  PC/ABS 1534
Fibox Enclosures :  EURONORD 3 :  PC/ABS 3 1534
Fibox Enclosures :  EURONORD 3 :  PC/ABS ACCESSORIES


Copyright
Legal Notice