Product card: TM 1224



Sample photo



Product nbr:

 

9512016

Description:

 

Mounting plate, for enclosures:

Remarks:

 

244x124x102

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034052

SSTL number:

 

3423926

Electric No. Denmark:

 

8212003978

Electric No. Sweden:

 

2536162

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

214.0

Width (mm):

 

111.0


Length (inch):

 

8.4

Width (inch):

 

4.4


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES
Fibox Enclosures :  EURONORD :  PC/ABS 1224
Fibox Enclosures :  EURONORD 3 :  PC/ABS 3 1224
Fibox Enclosures :  EURONORD 3 :  PC/ABS ACCESSORIES


Copyright
Legal Notice