Product card: TM 2036



Sample photo



Product nbr:

 

9512024

Description:

 

Mounting plate, for enclosures:

Remarks:

 

360x200x151

Package:

 

2

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074059413

SSTL number:

 

3420818

Electric No. Denmark:

 

8212004045

Electric No. Sweden:

 

2536168

ETIM:

 

EC000213 EC000213

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

318.0

Width (mm):

 

186.0


Length (inch):

 

12.5

Width (inch):

 

7.3


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES
Fibox Enclosures :  EURONORD :  PC/ABS 2036
Fibox Enclosures :  EURONORD 3 :  PC/ABS 3 2036
Fibox Enclosures :  EURONORD 3 :  PC/ABS ACCESSORIES


Copyright
Legal Notice