Product card: TRH 1220



Sample photo



Product nbr:

 

9822006

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

200x120x75, 200x120x90, 201x151x80

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034427

SSTL number:

 

3423937

Electric No. Denmark:

 

8212004278

Electric No. Italy:

 

7390160

Electric No. Sweden:

 

9822006

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

186.0


Length (inch):

 

1.4

Width (inch):

 

7.3


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS 1220
Fibox Enclosures :  EURONORD :  PC/ABS 1520
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES


Copyright
Legal Notice