Product card: AM 2340



Sample photo



Product nbr:

 

9511018

Description:

 

Mounting plate, for enclosures:

Remarks:

 

401x230x110, 401x230x180

Package:

 

1

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074033932

SSTL number:

 

3423957

Electric No. Denmark:

 

8212005109

Electric No. Italy:

 

7390370

Electric No. Sweden:

 

2538784

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

215.0

Width (mm):

 

385.0


Length (inch):

 

8.5

Width (inch):

 

15.2


Product is connected to following catalogs:

Fibox Enclosures :  ALU :  ALU 2340
Fibox Enclosures :  ALU :  ALU ACCESSORIES
Fibox Enclosures :  EURONORD :  P 2540


Copyright
Legal Notice