Product card: ARH 36



Sample photo



Product nbr:

 

9822015

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

362x125x81, 361x160x91

Package:

 

1

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034311

SSTL number:

 

3423969

Electric No. Denmark:

 

8212005332

Electric No. Italy:

 

7390460

Electric No. Sweden:

 

9822015

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

343.0


Length (inch):

 

1.4

Width (inch):

 

13.5


Product is connected to following catalogs:

Fibox Enclosures :  EX ENCLOSURES :  PEX
Fibox Enclosures :  ALU :  ALU 1236
Fibox Enclosures :  ALU :  ALU ACCESSORIES
Fibox Enclosures :  EURONORD :  P 1636
Fibox Enclosures :  EURONORD :  P ACCESSORIES


Copyright
Legal Notice