Product card: AM 1236



Sample photo



Product nbr:

 

9511174

Description:

 

Mounting plate, for enclosures:

Remarks:

 

362x125x81

Package:

 

1

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074033857

SSTL number:

 

3423949

Electric No. Denmark:

 

8212005015

Electric No. Italy:

 

7390330

Electric No. Sweden:

 

2536357

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

107.0

Width (mm):

 

347.0


Length (inch):

 

4.2

Width (inch):

 

13.7


Product is connected to following catalogs:

Fibox Enclosures :  ALU :  ALU 1236
Fibox Enclosures :  ALU :  ALU ACCESSORIES
Fibox Enclosures :  EURONORD :  P 1636


Copyright
Legal Notice