P 163609 7094320
Dimensions 160 x 360 x 90
Dimensions 6.3 x 14.17 x 3.54
- PC : IP66; IK08
Technical data
Product nr : 7094320
Description : Enclosure, polyester
Remarks : Grey cover
Package : 1
Unit : Piece
EAN : 6418074004413
SSTL number : 3423668
Electric No. Denmark : 8212005688
Electric No. Sweden : 2536225
ETIM : EC000261
Height (mm) : 160
Width (mm) : 360
Depth (mm) : 90
Height (inch) : 6.3
Width (inch) : 14.17
Depth (inch) : 3.54
Material : Polyester
Gasket material : Polyurethane
Temperature °C : -20 ... 95
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Euronord P / P 1636 / P 163609
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
P 163609
Sample image
Order symbol : P 163609
Product nr : 7094320
Description : Enclosure, polyester
Remarks : Grey cover
EAN : 6418074004413
El. number :
- Finland : 3423668
- Denmark : 8212005688
- Sweden : 2536225
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 160 | 360 | 90 |
inch : | 6.3 | 14.17 | 3.54 |
Materials : | |
---|---|
Material : | Polyester |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -20 ... 95 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
AM 1636 |
Mounting plate, for enclosures:
(146 x 346 x 1) |
MRS 28541 |
Wall fastening lug (2 pcs), for enclosures:
(15 x 50 x 1) |
AM 1236 |
Mounting plate, for enclosures:
(107 x 347 x 1) |
ARH 36 |
DIN-35 Mounting rail, for enclosures:
(343 x 35 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )