Product card: PM 1616



Sample photo



Product nbr:

 

9823006

Description:

 

Mounting plate, for enclosures:

Remarks:

 

160x160x91

Package:

 

1

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034489

SSTL number:

 

3423986

Electric No. Denmark:

 

8212005837

Electric No. Italy:

 

7390630

Electric No. Sweden:

 

2536255

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

146.0

Width (mm):

 

146.0


Length (inch):

 

5.7

Width (inch):

 

5.7


Product is connected to following catalogs:

Fibox Enclosures :  EX ENCLOSURES :  PEX
Fibox Enclosures :  EURONORD :  P 1616
Fibox Enclosures :  EURONORD :  P ACCESSORIES


Copyright
Legal Notice