Product card: ARH 22



Sample photo



Product nbr:

 

9822007

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

220x120x90, 222x125x81

Package:

 

1

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034298

SSTL number:

 

3423968

Electric No. Denmark:

 

8212005329

Electric No. Italy:

 

7390455

Electric No. Sweden:

 

9822007

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

203.0


Length (inch):

 

1.4

Width (inch):

 

8.0


Product is connected to following catalogs:

Fibox Enclosures :  EX ENCLOSURES :  PEX
Fibox Enclosures :  ALU :  ALU 1222
Fibox Enclosures :  ALU :  ALU ACCESSORIES
Fibox Enclosures :  EURONORD :  P 1222
Fibox Enclosures :  EURONORD :  P ACCESSORIES


Copyright
Legal Notice