Product card: AM 1222



Sample photo



Product nbr:

 

9511095

Description:

 

Mounting plate, for enclosures:

Remarks:

 

220x120x90, 222x125x81, 362x125x81

Package:

 

1

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074033840

SSTL number:

 

3423948

Electric No. Denmark:

 

8212005002

Electric No. Italy:

 

7390325

Electric No. Sweden:

 

2536355

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

107.0

Width (mm):

 

207.0


Length (inch):

 

4.2

Width (inch):

 

8.1


Product is connected to following catalogs:

Fibox Enclosures :  EX ENCLOSURES :  PEX
Fibox Enclosures :  ALU :  ALU 1222
Fibox Enclosures :  ALU :  ALU 1236
Fibox Enclosures :  ALU :  ALU ACCESSORIES
Fibox Enclosures :  EURONORD :  P 1222
Fibox Enclosures :  EURONORD :  P ACCESSORIES


Copyright
Legal Notice