Product card: AM 1212



Sample photo



Product nbr:

 

9511150

Description:

 

Mounting plate, for enclosures:

Remarks:

 

122x120x90, 125x124x81, 362x125x81

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074033833

SSTL number:

 

3423947

Electric No. Denmark:

 

8212004993

Electric No. Italy:

 

7390320

Electric No. Sweden:

 

2536353

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

107.0

Width (mm):

 

110.0


Length (inch):

 

4.2

Width (inch):

 

4.3


Product is connected to following catalogs:

Fibox Enclosures :  EX ENCLOSURES :  PEX
Fibox Enclosures :  ALU :  ALU 1212
Fibox Enclosures :  ALU :  ALU 1236
Fibox Enclosures :  ALU :  ALU ACCESSORIES
Fibox Enclosures :  EURONORD :  P 1212
Fibox Enclosures :  EURONORD :  P ACCESSORIES


Copyright
Legal Notice