Product card: P 081606



Sample photo

Including: Base, cover with EPDM gasket and stainless steel cover screws.



Product nbr:

 

7094170

Description:

 

Enclosure, polyester

Remarks:

 

Grey cover

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD P Enclosures

EAN:

 

6418074004352

SSTL number:

 

3423657

Electric No. Denmark:

 

8212005620

Electric No. Italy:

 

7331020

Electric No. Sweden:

 

2536209

ETIM:

 

EC000261 EC000261

Support items:

Product card (PDF)

Dimensional drawing (mm)

Dimensional drawing (inch)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

160.0

Width (mm):

 

75.0

Height (mm):

 

55.0


Length (inch):

 

6.3

Width (inch):

 

3.0

Height (inch):

 

2.2

Installation position:

Upright on a wall, pole or frame


Materials:

Material:

 

Polyester

Base colour:

 

RAL 7001

Cover screws material:

 

Stainless steel

Cover colour:

 

RAL 7001

Gasket material:

 

EPDM

Temperatures:

Temperature °C (short term):

 

-50 … 120 °C

Temperature °C (continuous):

 

-40 … 80 °C

Temperature °F (short term):

 

-60 … 250 °F

Temperature °F (continuous):

 

-40 … 175 °F


Ratings:

Ingress Protection (EN 60529):

 

IP66

Impact Resistance (EN 62262):

 

IK08

Electrical insulation:

 

Totally insulated

Halogen free (DIN/VDE 0472, Part 815):

 

1

UV resistance:

 

UL 508

Flammability Rating:

 

UL 94 V0

Glow Wire Test (IEC 695-2-1) °C:

 

960

NEMA Class:

 

NEMA 1, 4, 4X, 12, 13


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  P 0816


Copyright
Legal Notice