Please try our temporary product page: https://www.fibox.com/products-temporary/
P 081106 7094150
Dimensions 75 x 110 x 55
Dimensions 2.95 x 4.33 x 2.17
- PC : IP66; IK08
Technical data
Product nr : 7094150
Description : Enclosure, polyester
Remarks : Grey cover
Package : 4
Unit : Piece
EAN : 6418074004345
SSTL number : 3423656
Electric No. Denmark : 8212005617
Electric No. Sweden : 2536207
ETIM : EC000261
Height (mm) : 75
Width (mm) : 110
Depth (mm) : 55
Height (inch) : 2.95
Width (inch) : 4.33
Depth (inch) : 2.17
Material : Polyester
Gasket material : Polyurethane
Temperature °C : -20 ... 95
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Euronord P / P 0811 / P 081106
Dimensional Drawings
Certificates and Declarations
Catalogues
Contact
P 081106
Sample image
Order symbol : P 081106
Product nr : 7094150
Description : Enclosure, polyester
Remarks : Grey cover
EAN : 6418074004345
El. number :
- Finland : 3423656
- Denmark : 8212005617
- Sweden : 2536207
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 75 | 110 | 55 |
inch : | 2.95 | 4.33 | 2.17 |
Materials : | |
---|---|
Material : | Polyester |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -20 ... 95 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
PM 0811 |
Mounting plate, for enclosures:
(64 x 99 x 1) |
PRM 0811 |
DIN-15 Mounting rail, for enclosures:
(66 x 15 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )