Product card: MRS 28540



Sample photo



Product nbr:

 

7028540

Description:

 

Wall fastening lug (2 pcs), for enclosures:

Remarks:

 

66x60x46-252x81x57, 80x75x55-190x75x55

Package:

 

24

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074033741

SSTL number:

 

3423994

Electric No. Denmark:

 

8212006001

Electric No. Italy:

 

7390733

Electric No. Sweden:

 

2536281

ETIM:

 

EC002620 EC002620

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

11.0

Width (mm):

 

42.0


Length (inch):

 

0.4

Width (inch):

 

1.7


Product is connected to following catalogs:

Fibox Enclosures :  EX ENCLOSURES :  PEX
Fibox Enclosures :  ALU :  ALU 0606
Fibox Enclosures :  ALU :  ALU 0610
Fibox Enclosures :  ALU :  ALU 0808
Fibox Enclosures :  ALU :  ALU 0813
Fibox Enclosures :  ALU :  ALU 0818
Fibox Enclosures :  ALU :  ALU 0825
Fibox Enclosures :  ALU :  ALU ACCESSORIES
Fibox Enclosures :  EURONORD :  P 0808
Fibox Enclosures :  EURONORD :  P 0811
Fibox Enclosures :  EURONORD :  P 0816
Fibox Enclosures :  EURONORD :  P 0819
Fibox Enclosures :  EURONORD :  P ACCESSORIES


Copyright
Legal Notice