Product card: PM 0808



Sample photo



Product nbr:

 

9823000

Description:

 

Mounting plate, for enclosures:

Remarks:

 

80x75x55

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034441

SSTL number:

 

3423981

Electric No. Denmark:

 

8212005772

Electric No. Italy:

 

7390600

Electric No. Sweden:

 

2536245

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

64.0

Width (mm):

 

69.0


Length (inch):

 

2.5

Width (inch):

 

2.7


Product is connected to following catalogs:

Fibox Enclosures :  EX ENCLOSURES :  PEX
Fibox Enclosures :  EURONORD :  P 0808
Fibox Enclosures :  EURONORD :  P ACCESSORIES


Copyright
Legal Notice