Product card: TRH 24



Sample photo



Product nbr:

 

9822008

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

244x124x102, 244x164x90, 244x164x120, 250x160x90-250x160x150

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034397

SSTL number:

 

3423939

Electric No. Denmark:

 

8212004281

Electric No. Italy:

 

7390170

Electric No. Sweden:

 

9822008

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

226.0


Length (inch):

 

1.4

Width (inch):

 

8.9


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS 1625
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES
Fibox Enclosures :  EURONORD :  PC/ABS 1224
Fibox Enclosures :  EURONORD :  PC/ABS 1624
Fibox Enclosures :  EURONORD 3 :  PC/ABS 3 1224
Fibox Enclosures :  EURONORD 3 :  PC/ABS 3 1624
Fibox Enclosures :  EURONORD 3 :  PC/ABS ACCESSORIES


Copyright
Legal Notice