Product card: TM 1625



Sample photo



Product nbr:

 

9512018

Description:

 

Mounting plate, for enclosures:

Remarks:

 

250x160x90-250x160x150

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034076

SSTL number:

 

3423928

Electric No. Denmark:

 

8212004029

Electric No. Italy:

 

7390055

Electric No. Sweden:

 

2536165

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

151.0

Width (mm):

 

224.0


Length (inch):

 

5.9

Width (inch):

 

8.8


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS 1625
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES


Copyright
Legal Notice