Product card: TM 1220



Sample photo



Product nbr:

 

9512015

Description:

 

Mounting plate, for enclosures:

Remarks:

 

200x120x75, 200x120x90

Package:

 

4

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034045

SSTL number:

 

3423925

Electric No. Denmark:

 

8212003965

Electric No. Italy:

 

7390040

Electric No. Sweden:

 

2536161

ETIM:

 

EC000213 EC000213

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

111.0

Width (mm):

 

174.0


Length (inch):

 

4.4

Width (inch):

 

6.9


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS 1220
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES


Copyright
Legal Notice