Product card: TRM 1212



Sample photo



Product nbr:

 

9820008

Description:

 

DIN-15 Mounting rail, for enclosures:

Remarks:

 

122x120x65-122x120x105

Package:

 

8

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034175

SSTL number:

 

3423934

Electric No. Denmark:

 

8212004210

Electric No. Italy:

 

7390120

Electric No. Sweden:

 

9820008

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

15.0

Width (mm):

 

110.0


Length (inch):

 

0.6

Width (inch):

 

4.3


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS 1212
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES


Copyright
Legal Notice