Product card: TM 1212



Sample photo



Product nbr:

 

9512014

Description:

 

Mounting plate, for enclosures:

Remarks:

 

122x120x65, 122x120x105

Package:

 

8

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034021

SSTL number:

 

3423923

Electric No. Denmark:

 

8212003949

Electric No. Italy:

 

7390030

Electric No. Sweden:

 

2536157

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

96.0

Width (mm):

 

111.0


Length (inch):

 

3.8

Width (inch):

 

4.4


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS 1212
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES


Copyright
Legal Notice