Product card: TRM 0816



Sample photo



Product nbr:

 

9820013

Description:

 

DIN-15 Mounting rail, for enclosures:

Remarks:

 

160x80x55-160x80x95, 160x120x90, 160x120x140, 250x160x90-250x160x150, 300x230x87, 300x230x110

Package:

 

8

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034168

SSTL number:

 

3423933

Electric No. Denmark:

 

8212004207

Electric No. Italy:

 

7390115

Electric No. Sweden:

 

9820013

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

15.0

Width (mm):

 

146.0


Length (inch):

 

0.6

Width (inch):

 

5.7


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS 0816
Fibox Enclosures :  EURONORD :  PC/ABS 1216
Fibox Enclosures :  EURONORD :  PC/ABS 1625
Fibox Enclosures :  EURONORD :  PC/ABS 2330
Fibox Enclosures :  EURONORD :  P 0816
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES


Copyright
Legal Notice