Product card: TRM 0812



Sample photo



Product nbr:

 

9820009

Description:

 

DIN-15 Mounting rail, for enclosures:

Remarks:

 

120x80x55-120x80x90, 122x120x65-122x120x105, 244x124x102

Package:

 

8

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034151

SSTL number:

 

3423932

Electric No. Denmark:

 

8212004197

Electric No. Italy:

 

7390110

Electric No. Sweden:

 

9820009

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

15.0

Width (mm):

 

106.0


Length (inch):

 

0.6

Width (inch):

 

4.2


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS 0812
Fibox Enclosures :  EURONORD :  PC/ABS 1212
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES
Fibox Enclosures :  EURONORD :  PC/ABS 1224
Fibox Enclosures :  EURONORD 3 :  PC/ABS 3 1224
Fibox Enclosures :  EURONORD 3 :  PC/ABS III 0812
Fibox Enclosures :  EURONORD 3 :  PC/ABS ACCESSORIES


Copyright
Legal Notice