Product card: TM 0812



Sample photo



Product nbr:

 

9512012

Description:

 

Mounting plate, for enclosures:

Remarks:

 

120x80x55-120x80x90

Package:

 

8

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034007

SSTL number:

 

3423921

Electric No. Denmark:

 

8212003923

Electric No. Italy:

 

7390020

Electric No. Sweden:

 

2536151

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

71.0

Width (mm):

 

94.0


Length (inch):

 

2.8

Width (inch):

 

3.7


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS 0812
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES


Copyright
Legal Notice