Product card: PCT 081209H



Sample photo

Including: Base with screws for mounting plate/DIN-rail, cover with PUR gasket and stainless steel cover screws.



Product nbr:

 

7022611

Description:

 

Enclosure, PC

Remarks:

 

Clear transparent cover

Package:

 

8

Unit:

 

PCS

Product group:

 

EURONORD PC Enclosures

EAN:

 

6418074058577

SSTL number:

 

3435394

Electric No. Denmark:

 

8212003114

Electric No. Sweden:

 

7022611

ETIM:

 

EC000261 EC000261

Support items:

Product card (PDF)

Dimensional drawing (mm)

Dimensional drawing (inch)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

120.0

Width (mm):

 

80.0

Height (mm):

 

90.0


Length (inch):

 

4.7

Width (inch):

 

3.1

Height (inch):

 

3.5

Installation position:

Upright on a wall, pole or frame


Materials:

Material:

 

Polycarbonate

Base colour:

 

RAL 7035 -light grey

Cover screws material:

 

Stainless steel

Cover colour:

 

Clear transparent

Gasket material:

 

Polyurethane

Temperatures:

Temperature °C (short term):

 

-40 … 120 °C

Temperature °C (continuous):

 

-40 … 80 °C

Temperature °F (short term):

 

-40 … 250 °F

Temperature °F (continuous):

 

-40 … 175 °F


Ratings:

Ingress Protection (EN 60529):

 

IP66/IP67

Impact Resistance (EN 62262):

 

IK07/IK08

Electrical insulation:

 

Totally insulated

Halogen free (DIN/VDE 0472, Part 815):

 

1

UV resistance:

 

UL 508

Flammability Rating:

 

UL 746C 5"

Glow Wire Test (IEC 695-2-1) °C:

 

960

NEMA Class:

 

NEMA 1, 4, 4X, 12, 13

Certficates:

SGS Fimko


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS 0812


Copyright
Legal Notice