Product card: TRM 0507



Sample photo



Product nbr:

 

9820001

Description:

 

DIN-15 Mounting rail, for enclosures:

Remarks:

 

65x50x45

Package:

 

8

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034137

SSTL number:

 

3423930

Electric No. Denmark:

 

8212004171

Electric No. Italy:

 

7390100

Electric No. Sweden:

 

9820001

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

15.0

Width (mm):

 

48.0


Length (inch):

 

0.6

Width (inch):

 

1.9


Product is connected to following catalogs:

Fibox Enclosures :  ALU :  ALU 0606
Fibox Enclosures :  EURONORD :  PC/ABS 0507
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES


Copyright
Legal Notice