Product card: TM 0505



Sample photo



Product nbr:

 

9512009

Description:

 

Mounting plate, for enclosures:

Remarks:

 

52x50x40, 65x50x45

Package:

 

8

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074033970

SSTL number:

 

3423918

Electric No. Denmark:

 

8212003884

Electric No. Italy:

 

7390005

Electric No. Sweden:

 

9512009

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

26.0

Width (mm):

 

44.0


Length (inch):

 

1.0

Width (inch):

 

1.7


Product is connected to following catalogs:

Fibox Enclosures :  EURONORD :  PC/ABS 0505
Fibox Enclosures :  EURONORD :  PC/ABS 0507
Fibox Enclosures :  EURONORD :  PC/ABS ACCESSORIES


Copyright
Legal Notice