Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
CAB ABSQ 604021 T 8183078
Dimensions 600 x 400 x 210
Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
- PC : IP66; IP67; IK08
Technical data
Product nr : 8183078
Description : Cabinet, ABS
Remarks : Smoked transparent cover
Package : 1
Unit : Piece
EAN : 6418074011268
SSTL number : 3421721
ETIM : EC000261
Height (mm) : 600
Width (mm) : 400
Depth (mm) : 210
Material : ABS
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
CAB ABSQ 604021 T
Sample image
Order symbol : CAB ABSQ 604021 T
Product nr : 8183078
Description : Cabinet, ABS
Remarks : Smoked transparent cover
EAN : 6418074011268
El. number :
- Finland : 3421721
Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 600 | 400 | 210 |
Materials : | |
---|---|
Material : | ABS |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
EKIV 64H |
Mounting plate, for enclosures:
(570 x 370 x 1) |
PAT 12040 | Hinge set |
MB 12225 AL | Swing door set |
EKIV 37 |
DIN-35 Mounting rail, for enclosures:
(366 x 35 x 1) |
DRF 63/64 | DIN rail frame set, for enclosures: |
FP A 64 |
Swing-out door/Front plate (aluminium), for enclosures:
(568 x 368 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
Certificate FI 40848 |
© Fibox Oy, Data subject to change without notice (printed: )