Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
CAB PCQ 603017 G 8113468
Dimensions 600 x 300 x 170
Dimensions 23.62 x 11.81 x 6.69
Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
- PC : IP66; IP67; IK08
Technical data
Product nr : 8113468
Description : Cabinet, PC
Remarks : Grey cover
Package : 1
Unit : Piece
EAN : 6418074024633
SSTL number : 3421984
Electric No. Denmark : 8212050730
Electric No. Sweden : 2539140
ETIM : EC000261
Height (mm) : 600
Width (mm) : 300
Depth (mm) : 170
Height (inch) : 23.62
Width (inch) : 11.81
Depth (inch) : 6.69
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
CAB PCQ 603017 G
Sample image
Order symbol : CAB PCQ 603017 G
Product nr : 8113468
Description : Cabinet, PC
Remarks : Grey cover
EAN : 6418074024633
El. number :
- Finland : 3421984
- Denmark : 8212050730
- Sweden : 2539140
Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 600 | 300 | 170 |
inch : | 23.62 | 11.81 | 6.69 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
EKIV 33 |
Mounting plate, for enclosures:
(270 x 270 x 1) |
PAT 12040 | Hinge set |
MB 12225 AL | Swing door set |
FP A 63 | Swing-out door/Front plate (aluminium), for enclosures: |
EKIV 27 | DIN-35 Mounting rail, for enclosures: |
FA 12053 | Spacer 14 mm |
EKIV 63 |
Mounting plate, for enclosures:
(570 x 270 x 1) |
DRF 33 | DIN rail frame set, for enclosures: |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40848 |
© Fibox Oy, Data subject to change without notice (printed: )