Skip to content
 
    Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
   
Previous slide
CAB PCQ 603017 T product image 1
CAB PCQ 603017 T product image 4
Next slide
CAB PCQ 603017 T thumbnail image 1
CAB PCQ 603017 T thumbnail image 4

Quick / QUICK 63 / CAB PCQ 603017 T

CAB PCQ 603017 T 8113068

Dimensions 600 x 300 x 170

Dimensions 23.62 x 11.81 x 6.69

Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.

  • PC : IP66; IP67; IK08
Technical data
Product:

Product nr : 8113068

Description : Cabinet, PC

Remarks : Smoked transparent cover

Package : 1

Unit : Piece

EAN : 6418074024626

SSTL number : 3421934

Electric No. Denmark : 8212050743

Electric No. Sweden : 2539210

ETIM : EC000261

Dimensions :

Height (mm) : 600

Width (mm) : 300

Depth (mm) : 170

Height (inch) : 23.62

Width (inch) : 11.81

Depth (inch) : 6.69

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

Quick / QUICK 63 / CAB PCQ 603017 T

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

CAB PCQ 603017 T

Fibox
8113068_CAB_PCQ_603017_T_cabinet_1_72dpi

Sample image

Order symbol : CAB PCQ 603017 T

Product nr : 8113068

Description : Cabinet, PC

Remarks : Smoked transparent cover

EAN : 6418074024626

El. number :

  • Finland : 3421934
  • Denmark : 8212050743
  • Sweden : 2539210

Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.

8113068_DIM
Dimensions : Height Width Depth
mm : 600 300 170
inch : 23.62 11.81 6.69
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
EKIV 33 Mounting plate, for enclosures:
(270 x 270 x 1)
PAT 12040 Hinge set
MB 12225 AL Swing door set
FP A 63 Swing-out door/Front plate (aluminium), for enclosures:
EKIV 27 DIN-35 Mounting rail, for enclosures:
FA 12053 Spacer 14 mm
EKIV 63 Mounting plate, for enclosures:
(570 x 270 x 1)
DRF 33 DIN rail frame set, for enclosures:
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40848