Skip to content
 
    Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
   
Previous slide
Next slide

Quick / QUICK 44 / CAB ABSQ 404017 T

CAB ABSQ 404017 T 8183188

Dimensions 400 x 400 x 170

Dimensions 15.75 x 15.75 x 6.69

Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.

  • PC : IP66; IP67; IK08
Technical data
Product:

Product nr : 8183188

Description : Cabinet, ABS

Remarks : Smoked transparent cover

Package : 1

Unit : Piece

EAN : 6418074011251

SSTL number : 3421725

ETIM : EC000261

Dimensions :

Height (mm) : 400

Width (mm) : 400

Depth (mm) : 170

Height (inch) : 15.75

Width (inch) : 15.75

Depth (inch) : 6.69

Materials :

Material : ABS

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Ratings :

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

Quick / QUICK 44 / CAB ABSQ 404017 T

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

CAB ABSQ 404017 T

Fibox

Sample image

Order symbol : CAB ABSQ 404017 T

Product nr : 8183188

Description : Cabinet, ABS

Remarks : Smoked transparent cover

EAN : 6418074011251

El. number :

  • Finland : 3421725

Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.

EKI44Q
Dimensions : Height Width Depth
mm : 400 400 170
inch : 15.75 15.75 6.69
Materials :
Material : ABS
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 60
Temperature °F (continuous) : -40 … 140
Accessories :
DRF 43/44 DIN rail frame set, for enclosures:
PAT 12040 Hinge set
MB 12225 AL Swing door set
EKIV 37 DIN-35 Mounting rail, for enclosures:
(366 x 35 x 1)
FP A 44 Swing-out door/Front plate (aluminium), for enclosures:
(368 x 368 x 1)
EKIV 44 Mounting plate, for enclosures:
(370 x 370 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 40848