Skip to content
 
    Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
   
Previous slide
CAB PCQ 404017 T product image 1
CAB PCQ 404017 T product image 2
Next slide
CAB PCQ 404017 T thumbnail image 1
CAB PCQ 404017 T thumbnail image 2

Quick / QUICK 44 / CAB PCQ 404017 T

CAB PCQ 404017 T 8113088

Dimensions 400 x 400 x 170

Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.

  • PC : IP66; IP67; IK08
Technical data
Product:

Product nr : 8113088

Description : Cabinet, PC

Remarks : Smoked transparent cover

Package : 1

Unit : Piece

EAN : 6418074011114

SSTL number : 3421928

Electric No. Denmark : 8212050727

Electric No. Sweden : 2540107

ETIM : EC000261

Dimensions :

Height (mm) : 400

Width (mm) : 400

Depth (mm) : 170

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

Quick / QUICK 44 / CAB PCQ 404017 T

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

CAB PCQ 404017 T

Fibox
8113088_CAB_PCQ_404017_T_cabinet-2022101_2_72dpi

Sample image

Order symbol : CAB PCQ 404017 T

Product nr : 8113088

Description : Cabinet, PC

Remarks : Smoked transparent cover

EAN : 6418074011114

El. number :

  • Finland : 3421928
  • Denmark : 8212050727
  • Sweden : 2540107

Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.

EKI44Q
Dimensions : Height Width Depth
mm : 400 400 170
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
DRF 43/44 DIN rail frame set, for enclosures:
PAT 12040 Hinge set
MB 12225 AL Swing door set
EKIV 37 DIN-35 Mounting rail, for enclosures:
(366 x 35 x 1)
FP A 44 Swing-out door/Front plate (aluminium), for enclosures:
(368 x 368 x 1)
EKIV 44 Mounting plate, for enclosures:
(370 x 370 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40848